Cover with turn buckle WDRL 1116 60 A4

Item no. 6227369 | EAN 4012196803590

3000 mm
1.5 mm
Product description
Product description
Cover for wide span trays and ladders with the side height 110 and 160 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Wide span cable tray, side height, 160 mm
  • Wide span cable ladder, side height 110 mm
  • Wide span cable ladder, side height 160 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 42,7671 kg CO2e / 1 Meter
Colour stainless steel
Dimension 600x3000
Dimension B 600 mm
Dimension H 15 mm
Dimension L 3000 mm
Fastening type Sash lock
Height 13 mm
Length 3000 mm
Maintain electrical functions no
Material Stainless steel
Number of turn buckles 6 St.
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 600 mm
All types

All types

Types Length Width Plate thickness Item no.
WDRL 1116 20 A4 3000 mm 200 mm 1.5 mm 6227361
WDRL 1116 30 A4 3000 mm 300 mm 1.5 mm 6227363
WDRL 1116 40 A4 3000 mm 400 mm 1.5 mm 6227365
WDRL 1116 50 A4 3000 mm 500 mm 1.5 mm 6227367
WDRL 1116 60 A4 3000 mm 600 mm 1.5 mm 6227369
Downloads

Download

EU declaration of conformity WDRL 1116 60 A4 / 6227369 , 0.11MB , pdf
Download

Download
Download
Download

WDRL 1116 60 A4 / 6227369
Download