Cover for WDK trunking, trunking width 60 mm

Item no. 6191592 | EAN 4012196502752

2000 mm
Product description
Product description
Cover for closing the trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,3423 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Dimension 60x2000mm
Halogen-free no
Length 2000 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Width 60 mm
All types

All types

Types Length Colour Item no.
2410 60GR 2000 mm Stone grey; RAL 7030 6022685
2410 60CW 2000 mm Cream; RAL 9001 6027660
2410 60LGR 2000 mm Light grey; RAL 7035 6028136
2410 60RW 2000 mm Pure white; RAL 9010 6191592
Downloads

Download
Download

EU declaration of conformity 2410 60RW / 6191592 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.