Cover for single accessory mounting box for WDK trunking, trunking height 170 mm

Item no. 6169325 | EAN 4012196111732

300 mm
Product description
Product description
Cover section, single, for device installation in WDK trunking in conjunction with the device installation socket, type 2390.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,358 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 170x300mm
Halogen-free no
Length 300 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
All types

All types

Types Length Colour Item no.
D2-1 170CW 300 mm Cream; RAL 9001 6169325
D2-1 170RW 300 mm Pure white; RAL 9010 6194060
Downloads

Download
Download

EU declaration of conformity D2-1 170CW / 6169325 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.