Cover for DD mounting/branch piece

Item no. 6231926 | EAN 4012196080779

1.5 mm
Product description
Product description
Cover for wide span add-on tee with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Wide span cable tray, side height, 160 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 12,0797 kg CO2e / 1 Piece
Colour zinc
Dimension B300mm
Dimension B 300 mm
Dimension H 15 mm
Dimension R 500 mm
Fastening type Sash lock
Height 110 mm
Material Steel
Material thickness 1,5 mm
Number of turn buckles 6 St.
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version yes
Width 300 mm
All types

All types

Types Width Plate thickness Item no.
WAAD 200 DD 200 mm 1.5 mm 6231922
WAAD 300 DD 300 mm 1.5 mm 6231926
WAAD 400 DD 400 mm 1.5 mm 6231930
WAAD 500 DD 500 mm 1.5 mm 6231934
WAAD 600 DD 600 mm 1.5 mm 6231938
Downloads

Download

EU declaration of conformity WAAD 300 DD / 6231926 , 0.10MB , pdf
Download

Download
Download

WAAD 300 DD / 6231926
Download