Cover for 90° vertical bend, rising, FT

Item no. 7131714 | EAN 4012196222230

0.75 mm
Product description
Product description
Cover for all rising vertical bends.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Dimension B300mm
Dimension B 300 mm
Fastening type Cover clamp
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,75 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Width 300 mm
All types

All types

Types Width Plate thickness Item no.
DBV 100 S FT 100 mm 0.75 mm 7131710
DBV 200 S FT 200 mm 0.75 mm 7131712
DBV 300 S FT 300 mm 0.75 mm 7131714
DBV 400 S FT 400 mm 0.75 mm 7131716
Downloads

Download

EU declaration of conformity DBV 300 S FT / 7131714 , 0.10MB , pdf
Download

Download

DBV 300 S FT / 7131714
Download