Cover for 90° vertical bend, rising, DD

Item no. 7131527 | EAN 4012195874416

0.75 mm
Product description
Product description
Cover for all rising vertical bends.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
CO2 Footprint (GWP) Cradle-to-Gate 6,6544 kg CO2e / 1 Piece
Colour zinc
Dimension B600mm
Dimension B 600 mm
Fastening type Cover clamp
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,03 in
Plate thickness 0,75 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 600 mm
Width 24 in
All types

All types

Types Width Plate thickness Item no.
DBV 100 S DD 100 mm 0.75 mm 7131508
DBV 150 S DD 150 mm 0.75 mm 7131509
DBV 200 S DD 200 mm 0.75 mm 7131510
DBV 300 S DD 300 mm 0.75 mm 7131514
DBV 400 S DD 400 mm 0.75 mm 7131518
DBV 500 S DD 500 mm 0.75 mm 7131524
DBV 600 S DD 600 mm 0.75 mm 7131527
Downloads

Download

EU declaration of conformity DBV 600 S DD / 7131527 , 0.10MB , pdf
Download

Download

DBV 600 S DD / 7131527
Download