Cover for 90° vertical bend, rising, A4

Item no. 7130926 | EAN 4012195886525

0.75 mm
Product description
Product description
Cover for all rising vertical bends.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
CO2 Footprint (GWP) Cradle-to-Gate 8,0263 kg CO2e / 1 Piece
Colour stainless steel
Dimension B400mm
Dimension B 400 mm
Fastening type Cover clamp
Hinged no
Maintain electrical functions no
Material Stainless steel
Plate thickness 0,75 mm
Plate thickness 0,03 in
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 400 mm
Width 16 in
All types

All types

Types Width Plate thickness Item no.
DBV 100 S A4 100 mm 0.75 mm 7130920
DBV 200 S A4 200 mm 0.75 mm 7130922
DBV 300 S A4 300 mm 0.75 mm 7130924
DBV 400 S A4 400 mm 0.75 mm 7130926
DBV 500 S A4 500 mm 0.75 mm 7130928
DBV 600 S A4 600 mm 0.75 mm 7130930
Downloads

Download

EU declaration of conformity DBV 400 S A4 / 7130926 , 0.10MB , pdf
Download

Download

DBV 400 S A4 / 7130926
Download