Cover for 90° bend A4

Item no. 6226076 | EAN 4012196534906

Product description
Product description
Cover with turn buckles for covering 90° cable ladder bends with welded rungs.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 54,2996 kg CO2e / 1 Piece
Colour stainless steel
Dimension B500
Dimension B 500 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Stainless steel
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for mesh cable tray no
Surface Bright, treated
Width 500 mm
All types

All types

Types Width Plate thickness Item no.
LBD 90 200 R3 A4 200 mm 1 mm 6226070
LBD 90 300 R3 A4 300 mm 1 mm 6226072
LBD 90 400 R3 A4 400 mm 1 mm 6226074
LBD 90 500 R3 A4 500 mm 1.25 mm 6226076
LBD 90 600 R3 A4 600 mm 1.25 mm 6226078
Downloads

Download

EU declaration of conformity LBD 90 500 R3 A4 / 6226076 , 0.10MB , pdf
Download

Download

LBD 90 500 R3 A4 / 6226076
Download