Cover, cross-over 400 A4

Item no. 7027886 | EAN 4012197408695

Product description
Product description
Cover for cross-over fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 24,8869 kg CO2e / 1 Piece
Colour stainless steel
Dimension B400mm
Dimension B 400 mm
Fastening type On top
Material Stainless steel
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Bright, treated
Width 400 mm
All types

All types

Types Width Plate thickness Item no.
RKD 100 A4 100 mm 0.75 mm 7027880
RKD 200 A4 200 mm 0.75 mm 7027882
RKD 300 A4 300 mm 0.75 mm 7027884
RKD 400 A4 400 mm 1 mm 7027886
RKD 500 A4 500 mm 1 mm 7027888
RKD 600 A4 600 mm 1 mm 7027890
Downloads

Download

EU declaration of conformity RKD 400 A4 / 7027886 , 0.10MB , pdf
Download

Download
Download

RKD 400 A4 / 7027886
Download