Counter-trough, metal, universal A2

Item no. 1197428 | EAN 4012195860297

35 mm
Product description
Product description
Metal counter-trough, for mounting on clamp clip. Can be used universally, irrespective of the rail.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Clamp clip for flat and U-iron from 4–12 mm
  • Clamp clip for C profile rail, slot width 11–12 mm
  • Clamp clip for C profile rail, slot width 16–17 mm
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Clamp clip for angle irons with 40 mm leg length
Technical data

Technical data

Clamping range D, max. 40 mm
Clamping range D, min. 34 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,1966 kg CO₂e / 1 Piece
Counter-trough/clip version Counter sleeve
Dimension 34-40mm
Dimension B 46 mm
Dimension H 15,1 mm
Dimension L 35 mm
Halogen-free yes
Material Stainless steel
Suitable for max. cable diameter 40 mm
Surface Bright, treated
All types

All types

Types Dimension B Dimension H Dimension L Clamping range D, min. Clamping range D, max. Item no.
2058FW M 8 A2 13 mm 2.25 mm 35 mm 4 mm 8 mm 1197096
2058FW M 12 A2 17.5 mm 6.5 mm 35 mm 8 mm 12 mm 1197134
2058FW M 16 A2 21.5 mm 7.7 mm 35 mm 12 mm 16 mm 1197177
2058FW M 22 A2 28 mm 8.8 mm 35 mm 16 mm 22 mm 1197231
2058FW M 28 A2 34 mm 10.4 mm 35 mm 22 mm 28 mm 1197290
2058FW M 34 A2 40 mm 13.5 mm 35 mm 28 mm 34 mm 1197355
2058FW M 40 A2 46 mm 15.1 mm 35 mm 34 mm 40 mm 1197428
2058FW M 46 A2 52 mm 17.2 mm 35 mm 40 mm 46 mm 1197479
2058FW M 52 A2 58 mm 19.2 mm 35 mm 46 mm 52 mm 1197533
2058FW M 58 A2 40 mm 13.5 mm 35 mm 52 mm 58 mm 1197592
2058FW M 64 A2 70 mm 24.5 mm 35 mm 58 mm 64 mm 1197606
Downloads

Download

Download

EU declaration of conformity 2058FW M 40 A2 / 1197428 , 0.10MB , pdf
Download

2058FW M 40 A2 / 1197428
Download