Construction and suspension profile FESP Q SG

Item no. 7104358 | EAN 4012195705536

7104358 / FESP Q 40 5 SG
3000 mm
5 mm
Product description
Product description
Flat iron profile with double, side-offset slot row to create suspension and support constructions.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 3,4333 kg CO2e / 1 Meter
Colour rust red
Dimension 40x3000x5
Height 5 mm
Length 3000 mm
Material Steel
Plate thickness 5 mm
Profile shape Flat profile
Surface Welding primed
Width 40 mm
All types

All types

Types Length Plate thickness Item no.
FESP Q 40 5 SG 3000 mm 5 mm 7104358
Downloads

Download

EU declaration of conformity FESP Q 40 5 SG / 7104358 , 0.11MB , pdf
Download

Download

FESP Q 40 5 SG / 7104358
Download