- Product description
-
Product descriptionConnector part, 3-pin, type GST18i with spring power connection for rigid cables of 1.5–2.5 mm², single-wire and ultrasonically welded, fine wire cables 1.5 mm² with end sleeves, unmounted with strain relief, can be terminated in situ, 250 V, 16 A.
Two connections per pole, for cables H05VV, NYM (Ø 7.8–10.33 mm), lockable, a lock should be provided for strain relief according to VDE 0628.
Stripping length: 45 mm
Stripped length: 9 mm
-
- Technical data
-
Technical data
CO2 Footprint (GWP) Cradle-to-Gate 0,0191 kg CO2e / 1 Piece Colour Black - All types
- Downloads
-
Data sheet ST-F GST18i3p SW / 6108050 , 0.14MB , pdfCatalogue Installation systems , 28.45MB , pdfEU declaration of conformity ST-F GST18i3p SW / 6108050 , 0.10MB , pdfREACH Declaration of conformity ST-F GST18i3p SW / 6108050 , 0.12MB , pdfRoHS Declaration of conformity ST-F GST18i3p SW / 6108050 , 0.13MB , pdf
English