Connection thread sealing ring, PG

Item no. 2030292 | EAN 4012195168553

Product description
Product description
Connection thread sealing ring, in accordance with Part 9 to DIN 46320, however, dimensions may, according to material or function, deviate, suitable for all plastic cable glands with PG connection thread to DIN EN 40430, the internal diameter of the sealing rings are designed so that they can be captively pre-mounted.
  • Halogen-free; without chlorine, fluorine and bromine
  • Thread Pg
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0062 kg CO2e / 1 Piece
Dimension PG29
Dimension D1 44 mm
Dimension D2 36,2 mm
Dimension t 2,2 mm
External diameter 44 mm
Halogen-free yes
Inner diameter 36,2 mm
Material Polyethylene
Screw for PG thread dimension 29
Thickness 2,2 mm
Version for Flat sealing ring
All types

All types

Types Dimension D1 Dimension D2 Dimension t Item no.
107 F PG7 PE 16.5 mm 12.1 mm 1.6 mm 2030071
107 F PG9 PE 19 mm 14.7 mm 1.6 mm 2030098
107 F PG11 PE 23 mm 18 mm 1.8 mm 2030101
107 F PG13.5 PE 25 mm 19.8 mm 1.8 mm 2030136
107 F PG16 PE 27 mm 21.8 mm 1.8 mm 2030160
107 F PG21 PE 34 mm 27.5 mm 2.2 mm 2030217
107 F PG29 PE 44 mm 36.2 mm 2.2 mm 2030292
107 F PG36 PE 55.5 mm 46.2 mm 2.7 mm 2030365
107 F PG48 PE 69.5 mm 58.5 mm 3.2 mm 2030489
Downloads

Download

107 F PG29 PE / 2030292
Download