Connection profile for trunking width 170 mm

Item no. 6279810 | EAN 4012195680741

6279810 / KSP170
92 mm
Product description
Product description
Connection profile for mounting and stabilising Rapid 80 device installation trunking, type GS and GA, of nominal width 170 mm.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,8239 kg CO2e / 1 Piece
Colour zinc
Dimension 152x92x36
Halogen-free yes
Height 152 mm
installation position Horizontal
Length 92 mm
Material Steel
Surface Strip galvanized
Width 36 mm
All types

All types

Types Length Item no.
KSP170 92 mm 6279810
Downloads

Download

EU declaration of conformity KSP170 / 6279810 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.