Cone cable gland, PG thread, cutting ring, nickel-plated

Item no. 2082616 | EAN 4012195187875

Product description
Product description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with Pg connection thread to DIN 40430.

Pressure rings made of electrogalvanised and transparently passivated steel.

NR/SBR sealing ring.

Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.

With cutting ring.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 54
  • Protection rating IP 65
  • Thread Pg
Technical data

Technical data

Bend protection no
CO2 Footprint (GWP) Cradle-to-Gate 0,589 kg CO₂e / 1 Piece
Dimension PG36
Dimension E 54 mm
Dimension L 29 mm
Dimension L max. 29 mm
Dimension L1 9 mm
Dimension L2 19,5 mm
Dimension L3 4,5 mm
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Protection rating IP54
Sealing area D, max. 37 mm
Sealing area D, min. 24 mm
Sealing insert, multiple no
Strain relief option no
Surface Nickel-plated
Thread Pg 36
Thread length 9 mm
Thread type PG
Type of seal Cuttable sealing ring
WAF 1 50 mm
WAF 2 47 mm
With locknut no
All types

All types

Types Thread Item no.
162 MS PG11 Pg 11 2082500
162 MS PG 9 Pg 9 2082519
162 MS PG13.5 Pg 13,5 2082527
162 MS PG16 Pg 16 2082543
162 MS PG21 Pg 21 2082578
162 MS PG29 Pg 29 2082594
162 MS PG36 Pg 36 2082616
162 MS PG 7 Pg 7 2082620
162 MS PG42 Pg 42 2082624
162 MS PG48 Pg 48 2082632
Accessories

Mounting accessories

Products Types Item no.
Locknut, PG thread Locknut, PG thread 169 MS PG36 2091364
Downloads

Download

EU declaration of conformity 162 MS PG36 / 2082616 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

162 MS PG36 / 2082616
Download