Cone cable gland, metric thread, small cutting ring, nickel-plated

Item no. 2083655 | EAN 4012195482055

Product description
Product description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with metric connection thread to DIN EN 60423 and ISO 68. Pressure rings made of electrogalvanised and transparently passivated steel.

NR/SBR sealing ring.

Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.

With simple sealing ring, with small internal diameter.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 54
  • Protection rating IP 65
  • Thread metric
Technical data

Technical data

Bend protection no
Dimension M32
Dimension E 43,5 mm
Dimension L1 8,5 mm
Dimension L2 16,5 mm
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Protection rating IP65
Sealing area D, max. 26 mm
Sealing area D, min. 24 mm
Sealing insert, multiple no
Strain relief option no
Surface Nickel-plated
Thread M32 x 1,5
Thread length 8,5 mm
Thread type Metric
Type of seal Sealing ring
WAF 1 42 mm
WAF 2 37 mm
With locknut no
All types

All types

Types Thread Item no.
163 MS M12 M12 x 1,5 2083612
163 MS M16 M16 x 1,5 2083620
163 MS M20 M20 x 1,5 2083639
163 MS M25 M25 x 1,5 2083647
163 MS M32 M32 x 1,5 2083655
163 MS M40 M40 x 1,5 2083663
163 MS M50 M50 x 1,5 2083671
163 MS M63 M63 x 1,5 2083698
Downloads

Download

EU declaration of conformity 163 MS M32 / 2083655 , 0.10MB , pdf
Download

163 MS M32 / 2083655
Download