CML3518 profile rail, slot 17 mm, FS, perforated

Item no. 1104306 | EAN 4012195038412

35 mm
18 mm
1.25 mm
Steel
Product description
Product description
Light-duty profile rail, perforated, slot width 17 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 17 mm
  • Clamp clip for C profile rail, slot width 16–17 mm
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Breakable no
CO2 Footprint (GWP) Cradle-to-Gate 0,8901 kg CO₂e / 1 Piece
Dimension 500x35x18
Dimension L 500 mm
Drill hole spacing, centre 25 mm
Height 18 mm
Length 500 mm
Maintain electrical functions yes
Material Steel
Material thickness 1,25 mm
Profile shape C profile
Rustproof steel, pickled no
Slot width 17 mm
Static value A 0,88 cm²
Static value ly 0,41 cm
Static value lz 1,81 cm
Static value Wy 0,41 cm²
Static value Wz 1,03 cm²
Surface Strip galvanized
Type of perforation Perforated back
Version for Single profile
Width 35 mm
With perforation yes
With toothing no
All types

All types

Types Length Width Height Material thickness Material Surface Colour Item no.
CML3518P0150FS 150 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104241
CML3518P0200FS 200 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104268
CML3518P0300FS 300 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104284
CML3518P0400FS 400 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104292
CML3518P0400 SW 400 mm 35 mm 18 mm 1.25 mm Steel PES135 - Polyester Jet black; RAL 9005 1104293
CML3518P0500FS 500 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104306
CML3518P0500 SW 500 mm 35 mm 18 mm 1.25 mm Steel PES135 - Polyester Jet black; RAL 9005 1104307
CML3518P0600FS 600 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104310
CML3518P0700FS 700 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104315
CML3518P0800FS 800 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104320
CML3518P0900FS 900 mm 35 mm 18 mm 1.25 mm Steel Strip galvanized - 1104325
Accessories

Mounting accessories

Products Types Item no.
Slide nut ZL Slide nut ZL ACMSN M8 ZL 1147060
Hammer-head bolt ZL Hammer-head bolt ZL ACMHB M8x30 ZL 1148060
Downloads

Download

Download
Download

EU declaration of conformity CML3518P0500FS / 1104306 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

CML3518P0500FS / 1104306
Download