Chequer plate cover DBKR DD

Item no. 6049144 | EAN 4012197304829

3000 mm
3.3 mm
Product description
Product description
Chequer plate cover for the walkable cable tray system, type BKR.

The cover thickness is comprised of 2.0 mm of strip-galvanised sheet steel and a 1.3 mm chequer height.

Pre-marked break-out openings at a spacing of 100 mm allow retroinstallation of a turn buckle.
When using covers outdoors, additional measures against the influence of wind must be taken.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 30,8028 kg CO2e / 1 Meter
Colour zinc
Dimension 500x3000
Dimension b 50 mm
Dimension B 500 mm
Dimension L 3000 mm
Fastening type On top
Height 13 mm
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 3,3 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 500 mm
All types

All types

Types Length Width Plate thickness Item no.
DBKR 100 DD 3000 mm 100 mm 3.3 mm 6049140
DBKR 200 DD 3000 mm 200 mm 3.3 mm 6049141
DBKR 300 DD 3000 mm 300 mm 3.3 mm 6049142
DBKR 400 DD 3000 mm 400 mm 3.3 mm 6049143
DBKR 500 DD 3000 mm 500 mm 3.3 mm 6049144
DBKR 600 DD 3000 mm 600 mm 3.3 mm 6049145
Downloads

Download

EU declaration of conformity DBKR 500 DD / 6049144 , 0.10MB , pdf
Download

DBKR 500 DD / 6049144
Download