CEE flange BRK CEE FL

Item no. 6121124 | EAN 4012196735051

Product description
Product description
CEE flange for CEE devices with 70 mm perforation, suitable for Signa Base dado trunking.
Technical data

Technical data

Antibacterial treatment no
Anzahl der Einheiten vertikal 1
Colour Pure white; RAL 9010
Concealed no
Depth 25 mm
Diameter opening 70
Dimension 120x95x25
Einbaubreite 70 mm
Fastening type Screw fastening
Halogen-free no
Height 95 mm
Hinged cover no
Installation height 70 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Mounting direction Horizontal and vertical
Number of units 1
Number of units, horizontal 1
Suitable for built-in installations no
Suitable for device installation ducts yes
Suitable for flush-mounted installations no
Suitable for underfloor duct socket no
Surface version Matt
Text field/inscription field no
Transparent no
Width 120 mm
With mounting frame no
All types

All types

Types Colour Item no.
BRK CEE FL cws Cream; RAL 9001 6121122
BRK CEE FL rws Pure white; RAL 9010 6121124
Downloads

Download

No invitation to tender text is available for this product.