Cable tray MKS-Magic® 85 FT

Item no. 6059107 | EAN 4012195830467

3050 mm
85 mm
1 mm
no
zinc
Steel
Hot-dip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 12,0942 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 85x500x3050
Dimension B 500 mm
Dimension L 380 mm
Dimension x 396 mm
Dimension y 462 mm
Height 85 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,85 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 42300 mm²
Usable cross-section 423 cm²
Usable length 3000 mm
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type MKSM 85

Load diagram, cable tray, type MKSM 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no.
MKSM 810 FT 3050 mm 100 mm 85 mm 1 mm no zinc Steel Hot-dip galvanised 6059097
MKSM 820 FT 3050 mm 200 mm 85 mm 1 mm no zinc Steel Hot-dip galvanised 6059101
MKSM 830 FT 3050 mm 300 mm 85 mm 1 mm no zinc Steel Hot-dip galvanised 6059103
MKSM 840 FT 3050 mm 400 mm 85 mm 1 mm no zinc Steel Hot-dip galvanised 6059105
MKSM 850 FT 3050 mm 500 mm 85 mm 1 mm no zinc Steel Hot-dip galvanised 6059107
MKSM 860 FT 3050 mm 600 mm 85 mm 1 mm no zinc Steel Hot-dip galvanised 6059109
Accessories

System accessories

Products Types Item no.
Magic straight connector set DD Magic straight connector set DD KTSMV 850 DD 6069034
Cover with turn buckle FT Cover with turn buckle FT DRL 500 FT 6051448
45° bend 85 FT 45° bend 85 FT RB 45 850 FT 6036238
90° bend 85 FT 90° bend 85 FT RB 90 850 FT 6036720
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 850 FT 6037228
Add-on tee 85 FT Add-on tee 85 FT RAA 850 FT 6042241
T piece 85 FT T piece 85 FT RT 850 FT 6038238
Cross-over 85 FT Cross-over 85 FT RK 850 FT 7027439
Cover with turn buckle DD Cover with turn buckle DD DRL 500 DD 6052718
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
Downloads

Download

EU declaration of conformity MKSM 850 FT / 6059107 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSM 850 FT / 6059107 , 1.48MB , pdf
Download

Download
Download

MKSM 850 FT / 6059107
Download