Cable tray MKS-Magic® 110, unperforated A2

Item no. 6059420 | EAN 4012195832263

3050 mm
110 mm
1 mm
no
stainless steel
Stainless steel
Bright, treated
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 19,2181 kg CO2e / 1 Meter
Colour stainless steel
Connector version Integrated connector
Dimension 110x200x3050
Dimension B 200 mm
Height 110 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 1,85 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,75 kN/m
Support spacing 3.0 m 0,6 kN/m
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 21800 mm²
Usable cross-section 218 cm²
Usable length 3000 mm
Wide-span version no
Width 200 mm
With cover no

Technical data

Load diagram, cable tray, type MKSMU 110

Load diagram, cable tray, type MKSMU 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no.
MKSMU 110 A2 3050 mm 100 mm 110 mm 1 mm no stainless steel Stainless steel Bright, treated 6059416
MKSMU 120 A2 3050 mm 200 mm 110 mm 1 mm no stainless steel Stainless steel Bright, treated 6059420
MKSMU 130 A2 3050 mm 300 mm 110 mm 1 mm no stainless steel Stainless steel Bright, treated 6059422
MKSMU 140 A2 3050 mm 400 mm 110 mm 1 mm no stainless steel Stainless steel Bright, treated 6059424
MKSMU 150 A2 3050 mm 500 mm 110 mm 1 mm no stainless steel Stainless steel Bright, treated 6059426
MKSMU 160 A2 3050 mm 600 mm 110 mm 1 mm no stainless steel Stainless steel Bright, treated 6059428
Accessories

System accessories

Products Types Item no.
Magic straight connector set A2 Magic straight connector set A2 KTSMV 120 A2 6069138
90° bend 110 A2 90° bend 110 A2 RB 90 120 A2 6036862
Add-on tee 110 A2 Add-on tee 110 A2 RAA 120 A2 6042347
T piece 110/200 A2 T piece 110/200 A2 RT 120 A2 6038362
Cover with turn buckle A2 Cover with turn buckle A2 DRL 200 A2 6052894
Barrier strip 110 A2 Barrier strip 110 A2 TSG 110 A2 6062255
Downloads

Download

EU declaration of conformity MKSMU 120 A2 / 6059420 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) MKSMU 120 A2 / 6059420 , 1.48MB , pdf
Download

Download
Download

MKSMU 120 A2 / 6059420
Download