Cable gland, EX area, metric thread, black

Item no. 2050323 | EAN 4012195594734

no
Black
Product description
Product description
Cable gland with EU design type approval certificate for products and protection systems for use in accordance with the regulations in explosion-hazard area. Directive 2014/34/EU.

EU design type approval certificate number: BKI23ATEX0030 X.

With metric connecting thread to IEC 423.

Sealing ring of chloroprene/nitrile rubber, moulded sealing, so no connection thread sealing ring needed.

Protection IP 68 at 3 bar.
  • ATEX certificate for explosive areas
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 68
  • Thread metric
Technical data

Technical data

Bend protection no
CO2 Footprint (GWP) Cradle-to-Gate 0,0469 kg CO₂e / 1 Piece
Colour Black
Dimension M20
Dimension E 27 mm
Dimension G M20 mm
Dimension L max. 30 mm
Dimension L min. 23 mm
Dimension L1 9 mm
Dimension L2 5 mm
explosion-proof yes
Fibre-glass reinforced no
Flat cable gland no
For Ex zone yes
For Ex zone dust 21, 22
For Ex zone gas 1, 2
Halogen-free yes
Hexagonal corner dimension 27 mm
Impact-resistant no
Material Polyamide
Nominal thread size 20
Permitted temperature range, max. 40 °C
Permitted temperature range, min. -10 °C
Protection rating IP68
Sealing area D, max. 12 mm
Sealing area D, min. 7 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option no
Thread M20 x 1,5
Thread increase 1,5 mm
Thread length 9 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 4 Nm
Version for Straight
WAF 24
With locknut no
All types

All types

Types Thread Sealing insert, multiple Colour Item no.
VTEC EX M16 SW M16 x 1,5 no Black 2050315
VTEC EX M20 SW M20 x 1,5 no Black 2050323
VTEC EX M25 SW M25 x 1,5 no Black 2050331
VTEC EX M32 SW M32 x 1,5 no Black 2050358
VTEC EX M40 SW M40 x 1,5 no Black 2050366
VTEC EX M50 SW M50 x 1,5 no Black 2050374
VTEC EX M63 SW M63 x 1,5 no Black 2050382
Downloads

Download

VTEC EX M20 SW / 2050323
Download