Cable eye stiffener A4

Item no. 5301172 | EAN 4012195901068

Product description
Product description
Cable eye stiffener to DIN 65457.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0206 kg CO2e / 1 Piece
Dimension 4mm
Dimension A 28,5 mm
Dimension B 5 mm
for cable diameter, min. 4 mm
Material Stainless steel
Surface Bright, treated
Version for Not insulated
All types

All types

Types for cable diameter, min. Item no.
946 3 A4 3 mm 5301170
946 4 A4 4 mm 5301172
946 5 A4 5 mm 5301174
946 6 A4 6 mm 5301176
946 8 A4 8 mm 5301180
946 10 A4 10 mm 5301184
Downloads

Download

946 4 A4 / 5301172
Download