Cable carrier trough, single, for individual routing

Item no. 6006890 | EAN 4012196440948

6006890 / KTW 100 FT
44 mm
Product description
Product description
Cable support brackets for quick and easy routing of cables in areas where common cable support systems cannot be installed due to lack of space. The cable support brackets possess a large load-bearing surface as well as rounded outer edges to protect the cables.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable no
CO2 Footprint (GWP) Cradle-to-Gate 1,2123 kg CO2e / 1 Piece
Colour zinc
Dimension 44x200x113
F in kN per trough 0,35 kN
Height 44 mm
Length 198 mm
Material Steel
Plate thickness 2 mm
Surface Hot-dip galvanised
Width 113 mm
All types

All types

Types Height Item no.
KTW 100 FT 44 mm 6006890
Downloads

Download

EU declaration of conformity KTW 100 FT / 6006890 , 0.11MB , pdf
Download

Download
Download
Download

KTW 100 FT / 6006890
Download