BRA EB earthing bridge

Item no. 6133616 | EAN 4012196736539

6133616 / BRA EB
50 mm
Product description
Product description
Earthing bridge for the electrical connection between base and base.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Dimension 50x10x10
Equipotential bonding version, device installation duct Miscellaneous
Height 10 mm
Length 50 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK07.
Surface Strip galvanized
Width 10 mm
All types

All types

Types Length Item no.
BRA EB 50 mm 6133616
Downloads

Download

No invitation to tender text is available for this product.