Battery-operated cartridge pistol

Item no. 7203813 | EAN 4012196642892

Product description
Product description
High-quality, motor-operated 2-component cartridge pistol for use with the PYROSIT® NG fire protection foam. Suitable for 5:1 coaxial cartridges.

Free the moving parts, push rods and pressure plate from any foam residues and maintain them with a re-greasing cleaning agent.

The hard-shell case contains a FBS-PA pistol, a charging device and a rechargeable battery.
Technical data

Technical data

Capacity 2
Colour Black
Material Steel
Max. cartridge length 380 mm
Nominal voltage 12 V
Number of rechargeable batteries supplied 1
With charging device yes
All types

All types

Types Item no.
FBS-PA2 7203813
Accessories

Mounting accessories

Products Types Item no.
Battery Battery EA 3-14 7203816
Downloads

Download

Download

Download
Download
Download

FBS-PA2 / 7203813
Download