Base, MultiBase with acoustic signalling

Item no. 5096421 | EAN 4012195393917

Product description
Product description
• Suitable for V 25-B+C, V 20-C and V 10-C

• With remote signalling, potential-free changeover contact, for function monitoring

• With acoustic signalling for function monitoring, signal tone can be shut down for 24 h

• Pre-mounted and ready for connection
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Acoustic signalling
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,5587 kg CO₂e / 1 Piece
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²
Dimension 3-polig
Installation type DIN rail 35 mm
Network form Other
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Pole version 3
Protection rating IP20
Remote signalling yes
Signalling on device Optical and acoustic
Version for 3-pole with AS; base
All types

All types

Types Item no.
V20-C U-3+NPE-AS 5096372
V20-C U-2 AS 5096413
V20-C U-3 AS 5096421
V20-C U-4 AS 5096448
Downloads

Download

Download
Download

V20-C U-3 AS / 5096421
Download