AWSS A2 wall and clamping bracket

Item no. 6417949 | EAN 4012196803927

10 kN
Product description
Product description
Wall bracket, heavy duty.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wall and support brackets
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 43,0682 kg CO2e / 1 Piece
Colour stainless steel
Dimension B610mm
Dimension A 400 mm
Dimension B 610 mm
Dimension b 160 mm
Dimension b1 240 mm
Dimension b2 320 mm
Dimension H 335 mm
F in kN 10 kN
Height 335 mm
Hole diameter 14 mm
Length 400 mm
Maintain electrical functions no
Material Stainless steel
Rustproof steel, pickled no
Surface Bright, treated
Version for Wall brackets
Width 610 mm

Technical data

Load diagram, bracket type AWSS

Load diagram, bracket type AWSS
  • Bending of the bracket tip at permitted bracket load Bending of the bracket tip at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Load curve with bracket lengths in mm Load curve with bracket lengths in mm
All types

All types

Types Width F in kN Item no.
AWSS 21 A2 210 mm 10 kN 6417941
AWSS 31 A2 310 mm 10 kN 6417943
AWSS 41 A2 410 mm 10 kN 6417945
AWSS 51 A2 510 mm 10 kN 6417947
AWSS 61 A2 610 mm 10 kN 6417949
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
Downloads

Download

EU declaration of conformity AWSS 61 A2 / 6417949 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) AWSS 61 A2 / 6417949 , 1.48MB , pdf
Download

Download

AWSS 61 A2 / 6417949
Download