Audio/video cinch connection, 1 module, slanting outlet, as soldered connection, pure white

Item no. 6105174 | EAN 4012195899617

Cinch
Product description
Product description
Multimedia support with three cinch connection sockets for audio/video, slanting cable outlet, with labelling panel, three cinch sockets (RCA) with soldered connection, colour coding yellow / red / white. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,1068 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Combination Basic element with central cover plate
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Lamp-wire connector no
Material Polycarbonate
Number of units 1
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Cinch
With dust protection no
With printed label no
All types

All types

Types Outlet direction Use Colour Item no.
MTS-12R L RW1 - Cinch Pure white; RAL 9010 6105174
MTS-12R L SWGR1 Sloping Cinch Black-grey; RAL 7021 6105177
MTS-12R L AL1 - Cinch Aluminium painted 6105180
Downloads

Download

No invitation to tender text is available for this product.