AR45 socket unit, triple, with labelling panel for horizontal device installation

Item no. 6119433 | EAN 4012195889328

Product description
Product description
Pre-terminated socket unit with labelling panel, suitable for installation in Rapid 80 device installation trunking systems.


Socket unit, consisting of:
- Accessory mounting box, triple, type 71GD9-2
- Protective contact socket, triple, 0° connection direction, colour: see table
- Cover frame AR45, triple, with labelling panel, type AR45-BF.., colour: pure white
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data

Technical data

Closable no
CO2 Footprint (GWP) Cradle-to-Gate 1,2242 kg CO2e / 1 Piece
Coding no
Colour Pure white; RAL 9010
Connection type Screwless terminal
Cover Complete housing
Depth 60 mm
Dimension 84x185x59mm
Ejection mechanism no
Error current protection no
Fastening type Lock
For more difficult conditions (according to VDE) no
Halogen-free yes
Height 84 mm
Hinged cover no
increased touch protection yes
Insulated installation no
Labelling panel yes
Material Polycarbonate
Mounting type Device installation duct
Nominal current 16 A
Nominal voltage 250 V
Number of poles 2
Number of units 3
Power reserve no
Printed label/coding Without printing
Protection rating Other
Rotated central insert no
Socket angle
Socket version Protective contact
Special power supply Without special power supply
Surface version Matt
Surge protection no
Transparent no
Version for Triple 0°
Warning light no
Width 185 mm
With fine-wire fuse no
With functional lighting no
With on/off switch no
With orientation lighting no
All types

All types

Types Item no.
SDE-RW D0RW3B 6119433
SDE-RW D0GN3B 6119434
SDE-RW D0RT3B 6119435
Downloads

Download

No invitation to tender text is available for this product.