Aquasit cold casting compound, mixing bag

Item no. 2363030 | EAN 4012197333362

2363030 / KVMM 250
250 ml
Product description
Product description
Two-component casting compound Aquasit in an aluminium bag, for filling junction boxes in outdoor areas exposed to high levels of and long-lasting dampness. Also applicable for use against mechanical shock.

Processing time of 20 minutes after opening and mixing. Can be stored unopened at 0 to 40 °C up to 24 months from date of production. Practical experience, tests and approvals only apply in conjunction with OBO junction boxes.


Protection rating with appropriate junction box: IP68

Rated voltage: 400 V

Penetration resistance: >25 kV/mm to VDE 0291 Part 2

Operating temperature: –40 to +80 °C

Processing temperature: 5 to +40 °C

Halogen-free, silicon-free, isocyanate-free

Environmentally friendly and without the need to be labelled
  • Halogen-free; without chlorine, fluorine and bromine
  • Protection rating IP 68
  • Nominal voltage 400 V
Technical data

Technical data

Contents 250 ml
Dimension 250 ml
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Height 24 mm
Length 177 mm
Material cable resin Two-component polyurethane resin
Width 147 mm
All types

All types

Types Contents Item no.
KVMM 250 250 ml 2363030
Downloads

Download
Download

Download

Download

KVMM 250 / 2363030
Download