Angle profile WESP 50 SG

Item no. 7105675 | EAN 4012195705574

7105675 / WESP 50 40 SG
3000 mm
4 mm
Product description
Product description
Angle profile with longitudinal perforation row to create suspension and support constructions.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour rust red
Dimension 40x50x3000
Height 40 mm
Length 3000 mm
Material Steel
Plate thickness 4 mm
Surface Welding primed
Width 50 mm
All types

All types

Types Length Plate thickness Item no.
WESP 50 40 SG 3000 mm 4 mm 7105675
Downloads

Download

EU declaration of conformity WESP 50 40 SG / 7105675 , 0.11MB , pdf
Download

Download

WESP 50 40 SG / 7105675
Download