Aluminium wall cover, open, 90130

Item no. 6278890 | EAN 4012195667216

6278890 / G-AWAO90130RW
198 mm
124 mm
Pure white; RAL 9010
Product description
Product description
Wall cover, open, to close wall penetrations during wall mounting.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,8757 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 124x198x25
Halogen-free yes
Height 124 mm
Length 25 mm
Material Aluminium
Mounting type of the trunking Wall
Trunking depth 90 mm
Version for Universal
Width 198 mm
All types

All types

Types Width Height Colour Item no.
G-AWAO90130RW 198 mm 124 mm Pure white; RAL 9010 6278890
Downloads

Download

EU declaration of conformity G-AWAO90130RW / 6278890 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.