Aluminium wall cover, open, 70210

Item no. 6278830 | EAN 4012195666875

6278830 / G-AWAO70210RW
278 mm
104 mm
Pure white; RAL 9010
Product description
Product description
Wall cover, open, to close wall penetrations during wall mounting.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,3732 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 104x278x25
Halogen-free yes
Height 104 mm
Length 25 mm
Material Aluminium
Mounting type of the trunking Wall
Trunking depth 70 mm
Version for Universal
Width 278 mm
All types

All types

Types Width Height Colour Item no.
G-AWAO70210RW 278 mm 104 mm Pure white; RAL 9010 6278830
Downloads

Download

EU declaration of conformity G-AWAO70210RW / 6278830 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.