Aluminium wall cover, open, 70130

Item no. 6278810 | EAN 4012195666660

6278810 / G-AWAO70130RW
198 mm
104 mm
Pure white; RAL 9010
Product description
Product description
Wall cover, open, to close wall penetrations during wall mounting.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,1978 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 104x198x25
Halogen-free yes
Height 104 mm
Length 25 mm
Material Aluminium
Mounting type of the trunking Wall
Trunking depth 70 mm
Version for Universal
Width 198 mm
All types

All types

Types Width Height Colour Item no.
G-AWAO70130RW 198 mm 104 mm Pure white; RAL 9010 6278810
Downloads

Download

EU declaration of conformity G-AWAO70130RW / 6278810 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.