Aluminium flat angle cover

Item no. 6279736 | EAN 4012195776192

76.5 mm
Product description
Product description
Flat angle cover for mounting on the Rapid 80 GA flat angle fitting.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 4,1961 kg CO2e / 1 Piece
Colour aluminium
Cover mounting type Internal
Dimension 12x76,5x400
Halogen-free yes
Height 12 mm
Length 400 mm
Material Aluminium
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Protective film yes
Surface Anodised
Version for Smooth
Width 76,5 mm
All types

All types

Types Width Item no.
GA-OTFRW 76.5 mm 6279734
GA-OTFEL 76.5 mm 6279736
Downloads

Download

EU declaration of conformity GA-OTFEL / 6279736 , 0.10MB , pdf
Download
REACH Declaration of conformity GA-OTFEL / 6279736 , 0.27MB , pdf
RoHS Declaration of conformity GA-OTFEL / 6279736 , 0.28MB , pdf

No invitation to tender text is available for this product.