Aluminium external corner cover

Item no. 6279725 | EAN 4012195776147

76.5 mm
Product description
Product description
External corner cover for mounting on the Rapid 80 GA external corner fitting.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,8135 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Cover mounting type Internal
Dimension 12x76,5x300
Halogen-free yes
Height 12 mm
Length 300 mm
Material Aluminium
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Protective film yes
Width 76,5 mm
All types

All types

Types Width Colour Item no.
GA-OTARW 76.5 mm Pure white; RAL 9010 6279725
GA-OTAEL 76.5 mm aluminium 6279727
Downloads

Download

EU declaration of conformity GA-OTARW / 6279725 , 0.10MB , pdf
Download
REACH Declaration of conformity GA-OTARW / 6279725 , 0.27MB , pdf
RoHS Declaration of conformity GA-OTARW / 6279725 , 0.28MB , pdf

No invitation to tender text is available for this product.