Adjustable bend element, vertical 60 A4

Item no. 7075681 | EAN 4012196804283

Stainless steel
Bright, treated
stainless steel
Product description
Product description
Adjustable vertical bend element, for all cable tray types with a side height of 60 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour stainless steel
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base no
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
All types

All types

Types Width Material Surface Colour Item no.
RGBEV 610 A4 100 mm Stainless steel Bright, treated stainless steel 7075671
RGBEV 620 A4 200 mm Stainless steel Bright, treated stainless steel 7075673
RGBEV 630 A4 300 mm Stainless steel Bright, treated stainless steel 7075675
RGBEV 640 A4 400 mm Stainless steel Bright, treated stainless steel 7075677
RGBEV 650 A4 500 mm Stainless steel Bright, treated stainless steel 7075679
RGBEV 660 A4 600 mm Stainless steel Bright, treated stainless steel 7075681
Downloads

Download

EU declaration of conformity RGBEV 660 A4 / 7075681 , 0.10MB , pdf
Download

Download

RGBEV 660 A4 / 7075681
Download