Add-on tee 60 FT

Item no. 6225878 | EAN 4012196445479

Product description
Product description
Mounting/branch with welded rung for use in the cable ladder types with a side height of 60 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 12,8675 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 300 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no
Width 600 mm
All types

All types

Types Width Item no.
LAA 620 R3 FT 200 mm 6225870
LAA 630 R3 FT 300 mm 6225872
LAA 640 R3 FT 400 mm 6225874
LAA 650 R3 FT 500 mm 6225876
LAA 660 R3 FT 600 mm 6225878
Accessories

Mounting accessories

Products Types Item no.
Straight connector FS Straight connector FS LVG 60 FS 6208840
Downloads

Download

EU declaration of conformity LAA 660 R3 FT / 6225878 , 0.10MB , pdf
Download

Download
Download

LAA 660 R3 FT / 6225878
Download