Add-on tee 160 FS

Item no. 6098812 | EAN 4012196335657

Product description
Product description
Add-on tee for horizontal use. For all wide span cable trays of 160 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 160 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 68,0454 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 160x500
Dimension B 500 mm
Dimension R 500 mm
Height 160 mm
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Plate thickness 2 mm
Rail thickness 2 mm
Rustproof steel, pickled no
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version yes
Width 500 mm
All types

All types

Types Width Item no.
WRAA 162 FS 200 mm 6098800
WRAA 163 FS 300 mm 6098804
WRAA 164 FS 400 mm 6098808
WRAA 165 FS 500 mm 6098812
WRAA 166 FS 600 mm 6098816
Downloads

Download

EU declaration of conformity WRAA 165 FS / 6098812 , 0.11MB , pdf
Download

Download

WRAA 165 FS / 6098812
Download