Add-on tee 110 FT

Item no. 6225954 | EAN 4012196445639

Product description
Product description
Add-on tee with welded rung for all cable ladder types of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 15,4989 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 110x400
Dimension B 400 mm
Dimension R 300 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no
Width 400 mm
All types

All types

Types Width Item no.
SLAA 1120 R3 FT 200 mm 6225950
SLAA 1130 R3 FT 300 mm 6225952
SLAA 1140 R3 FT 400 mm 6225954
SLAA 1150 R3 FT 500 mm 6225958
SLAA 1160 R3 FT 600 mm 6225960
SLAA 1180 R3 FT 800 mm 6225964
SLAA 1190 R3 FT 900 mm 6225966
SLAA 11100 R3 FT 1000 mm 6225968
SLAA 11120 R3 FT 1200 mm 6225970
Accessories

Mounting accessories

Products Types Item no.
Straight connector FT Straight connector FT LVG 110 FT 6216548
Downloads

Download

EU declaration of conformity SLAA 1140 R3 FT / 6225954 , 0.10MB , pdf
Download

Download
Download

SLAA 1140 R3 FT / 6225954
Download