Adapter reduction M - PG

Item no. 2088334 | EAN 4012195391081

Product description
Product description
Adapter for reducing a metric threaded drill hole to a smaller Pg threaded drill hole.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Thread Pg
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,1743 kg CO₂e / 1 Piece
Dimension M40-PG21
Dimension E 46 mm
Dimension L 12 mm
Dimension L1 8 mm
explosion-proof no
Material Brass
Nickel-plated yes
Surface Nickel-plated
Thread dimension, metric, external 40
Thread dimension, PG, internal 21
Thread type: External thread Metric
Thread type: Internal thread PG
WAF 43
All types

All types

Types Thread dimension, metric, external Thread dimension, PG, internal WAF Item no.
165 ADA M32-PG21 32 21 34 2088305
165 ADA M16-PG7 16 7 17 2088310
165 ADA M20-PG9 20 9 22 2088314
165 ADA M25-PG11 25 11 27 2088320
165 ADA M25-PG13 25 13.5 27 2088322
165 ADA M32-PG16 32 16 34 2088328
165 ADA M40-PG21 40 21 43 2088334
165 ADA M50-PG29 50 29 55 2088340
165 ADA M63-PG36 63 36 65 2088344
165 ADA M63-PG42 63 42 65 2088346
Downloads

Download

165 ADA M40-PG21 / 2088334
Download