Adapter expansion PG - M

Item no. 2088299 | EAN 4012195372318

Product description
Product description
Adapter for converting a Pg threaded drill hole to a larger metric threaded drill hole.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Thread Pg
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,2559 kg CO₂e / 1 Piece
Dimension PG36-M50
Dimension D 42 mm
Dimension E 60 mm
Dimension L 23 mm
Dimension L1 9 mm
Dimension L3 11 mm
Dimension L4 6 mm
explosion-proof no
Material Brass
Nickel-plated yes
Surface Nickel-plated
Thread dimension, metric, internal 50
Thread dimension, PG, external 36
Thread type: External thread PG
Thread type: Internal thread Metric
WAF 55
All types

All types

Types Thread dimension, metric, internal Thread dimension, PG, external WAF Item no.
165 ADA PG9-M16 16 9 19 2088291
165 ADA PG11-M16 16 11 22 2088292
165 ADA PG13-M20 20 13.5 24 2088293
165 ADA PG16-M20 20 16 27 2088294
165 ADA PG16-M25 25 16 30 2088295
165 ADA PG21-M25 25 21 32 2088296
165 ADA PG21-M32 32 21 36 2088297
165 ADA PG29-M40 40 29 43 2088298
165 ADA PG36-M50 50 36 55 2088299
Downloads

Download

165 ADA PG36-M50 / 2088299
Download