Adapter expansion M - PG

Item no. 2088330 | EAN 4012195391074

Product description
Product description
Adapter for converting a metric threaded drill hole to a Pg threaded drill hole.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Thread Pg
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,135 kg CO₂e / 1 Piece
Dimension M32-PG29
Dimension D 27,5 mm
Dimension E 44 mm
Dimension L 24,4 mm
Dimension L1 8 mm
Dimension L3 15 mm
Dimension L4 5 mm
explosion-proof no
Material Brass
Nickel-plated yes
Surface Nickel-plated
Thread dimension, metric, external 32
Thread dimension, PG, internal 29
Thread type: External thread Metric
Thread type: Internal thread PG
WAF 40
All types

All types

Types Thread dimension, metric, external Thread dimension, PG, internal WAF Item no.
165 ADA M12-PG7 12 7 14 2088301
165 ADA M16-PG11 16 11 22 2088302
165 ADA M20-PG13 20 13.5 22 2088303
165 ADA M25-PG16 25 16 27 2088304
165 ADA M40-PG29 40 29 43 2088306
165 ADA M50-PG42 50 42 57 2088307
165 ADA M16-PG9 16 9 17 2088312
165 ADA M20-PG11 20 11 22 2088316
165 ADA M20-PG16 20 16 - 2088318
165 ADA M25-PG21 25 21 30 2088324
165 ADA M32-PG29 32 29 40 2088330
165 ADA M63-PG48 63 48 65 2088348
Downloads

Download

165 ADA M32-PG29 / 2088330
Download