90° mesh cable tray bend FT

Item no. 6002335 | EAN 4012196407095

no
Product description
Product description
90° bend, horizontal, for all mesh cable trays of 105 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 105 mm
Technical data

Technical data

Bend (angle) 90°
Colour zinc
Connector version Without connectors
Dimension 105x450
Dimension A 33 mm
Dimension B 456 mm
Dimension H 108 mm
Height 105 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type Horizontal bend
Width 450 mm
Wire diameter 4,8 mm
All types

All types

Types Width Wire diameter Maintain electrical functions Item no.
GRB 90 110 FT 100 mm 3.9 mm no 6002307
GRB 90 115 FT 150 mm 3.9 mm no 6002311
GRB 90 120 FT 200 mm 4.8 mm no 6002315
GRB 90 130 FT 300 mm 4.8 mm no 6002323
GRB 90 140 FT 400 mm 4.8 mm no 6002331
GRB 90 145 FT 450 mm 4.8 mm no 6002335
GRB 90 150 FT 500 mm 4.8 mm no 6002358
GRB 90 160 FT 600 mm 4.8 mm no 6002366
Accessories

Mounting accessories

Products Types Item no.
Joint connector FT Joint connector FT GSV 34 FT 6016634
Downloads

Download

Download
Download

EU declaration of conformity GRB 90 145 FT / 6002335 , 0.10MB , pdf
Download

Download
Download

GRB 90 145 FT / 6002335
Download