90° bend with trapezoidal rung, FT

Item no. 7098898 | EAN 4012196510795

5 mm
Product description
Product description
90° bend for shipbuilding cable ladders, type SL 62, with side height of 40 mm with welded, perforated trapezoidal rungs which open in a downwards direction.
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable ladder, side height 40 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 8,0663 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension B310mm
Height 40 mm
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no
Width 300 mm
All types

All types

Types Width Rail thickness Item no.
SLB 90 62 100 FT 100 mm 5 mm 7098855
SLB 90 62 200 FT 200 mm 5 mm 7098871
SLB 90 62 300 FT 300 mm 5 mm 7098898
SLB 90 62 400 FT 400 mm 5 mm 7098901
SLB 90 62 500 FT 500 mm 5 mm 7098928
SLB 90 62 600 FT 600 mm 5 mm 7098936
Downloads

Download

Download

EU declaration of conformity SLB 90 62 300 FT / 7098898 , 0.11MB , pdf
Download

Download

SLB 90 62 300 FT / 7098898
Download