90° bend 60 FT

Item no. 7124438 | EAN 4012196688647

7124438 / RB 90 605 FT
50 mm
Steel
Hot-dip galvanised
zinc
Product description
Product description
90° bend for horizontal routing of cable trays, type RKS 605.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 1,2429 kg CO2e / 1 Piece
Colour zinc
Connector version Supplied connectors
Dimension 60x50
Dimension B 50 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 50 mm
All types

All types

Types Width Material Surface Colour Item no.
RB 90 605 FT 50 mm Steel Hot-dip galvanised zinc 7124438
Downloads

Download

EU declaration of conformity RB 90 605 FT / 7124438 , 0.10MB , pdf
Download

Download

RB 90 605 FT / 7124438
Download