90° bend 60 FT

Item no. 6225064 | EAN 4012196443666

1.5 mm
Product description
Product description
90° bend, horizontal, with welded rung for all cable ladder types of 60 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 7,5082 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x300
Dimension B 300 mm
Dimension R 300 mm
Height 60 mm
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no
Width 300 mm
All types

All types

Types Width Rail thickness Item no.
LB 90 610 R3 FT - 1.5 mm 6225059
LB 90 620 R3 FT 200 mm 1.5 mm 6225062
LB 90 630 R3 FT 300 mm 1.5 mm 6225064
LB 90 640 R3 FT 400 mm 1.5 mm 6225066
LB 90 650 R3 FT 500 mm 1.5 mm 6225068
LB 90 660 R3 FT 600 mm 1.5 mm 6225070
Accessories

Mounting accessories

Products Types Item no.
Straight connector FT Straight connector FT LVG 60 FT 6208843
Downloads

Download

EU declaration of conformity LB 90 630 R3 FT / 6225064 , 0.10MB , pdf
Download

Download
Download

LB 90 630 R3 FT / 6225064
Download