90° bend 60 FS

Item no. 6043216 | EAN 4012196050475

Steel
Strip galvanized
zinc
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 2,2335 kg CO2e / 1 Piece
Colour zinc
Connector version Supplied connectors
Dimension 60x100
Dimension B 100 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no.
RB 90 610 FS 100 mm Steel Strip galvanized zinc 6043216
RB 90 620 FS 200 mm Steel Strip galvanized zinc 6043224
Downloads

Download

EU declaration of conformity RB 90 610 FS / 6043216 , 0.10MB , pdf
Download

Download

RB 90 610 FS / 6043216
Download