90° bend 15 FT, shipbuilding

Item no. 7061048 | EAN 4012196223817

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° horizontal bend, for all ship construction cable tray types, produced according to the marine standard VG 88900-2.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, marine standard
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 0,8431 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension B75mm
Dimension B 76 mm
Height 15 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern yes
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 76 mm
All types

All types

Types Width Material Surface Colour Item no.
MKRB 90 15 075FT 76 mm Steel Hot-dip galvanised zinc 7061048
MKRB 90 15 050FT 51 mm Steel Hot-dip galvanised zinc 7061145
MKRB 90 15 100FT 101 mm Steel Hot-dip galvanised zinc 7061242
MKRB 90 15 125FT 125 mm Steel Hot-dip galvanised zinc 7061250
MKRB 90 15 150FT 151 mm Steel Hot-dip galvanised zinc 7061358
MKRB 90 15 200FT 201 mm Steel Hot-dip galvanised zinc 7061447
MKRB 90 15 250FT 252 mm Steel Hot-dip galvanised zinc 7061544
MKRB 90 15 300FT 302 mm Steel Hot-dip galvanised zinc 7061641
Downloads

Download

EU declaration of conformity MKRB 90 15 075FT / 7061048 , 0.11MB , pdf
Download

Download

MKRB 90 15 075FT / 7061048
Download